IESNA:LM-63-2002
[TEST]P1380466
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-835-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 80CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6695.8
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1002.1 1109.1 1189.8 1216.0 1216.0 1182.3 1088.4 964.6 919.5 989.0 1116.6 1261.1 1484.4 1747.1 2009.9 2220.0 2394.6 2544.7 
2721.1 2914.4 3068.3 3085.2 2841.2 2334.5 1589.5 863.2 553.6 379.1 255.2 161.4 92.0 46.9 22.5 11.3 7.5 0.0 0.0 
1002.1 1107.2 1191.7 1219.8 1216.0 1180.4 1090.3 972.1 921.4 996.5 1109.1 1244.2 1480.6 1737.7 2008.0 2233.2 2417.1 2580.3 
2743.6 2906.9 3094.5 3100.2 2946.3 2413.3 1557.6 885.8 574.2 388.5 264.6 170.8 97.6 50.7 26.3 11.3 5.6 0.0 0.0 
1002.1 1111.0 1187.9 1219.8 1229.2 1197.3 1122.2 1009.6 942.1 989.0 1088.4 1227.3 1430.0 1672.1 1968.6 2257.6 2449.0 2554.1 
2745.5 2920.0 3115.2 3205.3 3118.9 2715.5 1910.4 1103.5 709.4 497.3 352.8 213.9 133.2 84.4 52.5 33.8 9.4 1.9 0.0 
1002.1 1103.5 1189.8 1229.2 1242.3 1234.8 1178.5 1088.4 998.4 992.7 1071.5 1187.9 1339.9 1550.1 1790.3 2019.2 2248.2 2439.6 
2625.4 2831.8 3066.4 3252.2 3280.3 3100.2 2653.5 1709.6 974.0 690.6 510.4 341.5 236.5 152.0 92.0 37.5 13.1 1.9 0.0 
1002.1 1105.3 1184.1 1234.8 1268.6 1270.5 1249.8 1195.4 1120.3 1069.7 1084.7 1161.6 1274.2 1433.7 1632.7 1867.2 2084.9 2289.5 2486.5 
2706.1 2950.0 3246.5 3492.4 3507.4 3282.2 2621.6 1535.1 838.8 602.4 454.1 287.1 183.9 120.1 65.7 15.0 3.8 0.0 
1002.1 1095.9 1171.0 1240.4 1287.4 1313.6 1323.0 1313.6 1278.0 1234.8 1202.9 1221.7 1294.9 1398.1 1538.8 1724.6 1947.9 2175.0 2407.7 
2634.8 2888.1 3147.1 3509.3 3858.3 3995.3 3800.1 2966.9 1634.5 716.9 405.3 266.5 148.3 84.4 50.7 20.6 5.6 0.0 
1002.1 1075.3 1159.7 1231.1 1285.5 1345.5 1377.4 1416.8 1428.1 1439.4 1445.0 1463.8 1493.8 1553.8 1660.8 1803.4 1996.7 2208.8 2464.0 
2736.1 3004.5 3282.2 3546.8 4004.7 4620.2 5147.6 5046.2 3924.0 2338.3 1073.4 289.0 153.9 90.1 39.4 22.5 9.4 0.0 
1002.1 1062.2 1126.0 1195.4 1272.3 1334.3 1401.8 1475.0 1553.8 1623.3 1711.5 1764.0 1818.4 1871.0 1951.7 2081.2 2293.2 2537.2 
2814.9 3109.6 3413.6 3696.9 3967.2 4259.9 4770.4 5669.3 6438.7 6245.4 5153.2 3593.7 2250.1 979.6 221.4 76.9 
31.9 13.1 0.0 
1002.1 1045.3 1097.8 1157.9 1225.4 1291.1 1371.8 1456.3 1568.9 1677.7 1814.7 1942.3 2088.7 2251.9 2441.5 2679.8 2966.9 3278.4 
3638.8 3967.2 4291.8 4569.6 4813.5 5063.1 5329.6 5810.0 6427.4 6686.4 6213.5 5170.1 3471.7 1212.3 290.9 108.8 
35.7 13.1 0.0 
1002.1 1034.0 1086.6 1142.9 1202.9 1274.2 1345.5 1431.9 1529.4 1640.2 1782.8 1917.9 2058.6 2199.4 2403.9 2653.5 2963.2 3295.3 
3659.4 4040.4 4376.3 4700.9 5027.5 5297.7 5644.9 6123.4 6663.9 6799.0 6284.8 5314.6 3533.7 1167.3 247.7 110.7 
37.5 15.0 0.0 
1002.1 1020.9 1058.4 1095.9 1150.4 1197.3 1268.6 1338.0 1413.1 1503.2 1621.4 1728.4 1837.2 1978.0 2130.0 2321.4 2550.3 2813.0 
3092.7 3377.9 3648.1 3867.7 4055.4 4273.1 4507.6 4779.7 4995.6 4924.2 4357.5 3727.0 2480.9 681.2 159.5 73.2 28.1 
13.1 0.0 
1002.1 1013.4 1030.3 1050.9 1090.3 1131.6 1172.9 1231.1 1281.7 1341.8 1426.2 1497.5 1565.1 1642.0 1724.6 1841.0 1996.7 2146.8 2330.8 
2501.5 2646.0 2775.5 2875.0 2972.6 3085.2 3216.5 3314.1 3197.8 2730.5 2323.3 1608.3 531.1 101.3 48.8 22.5 13.1 0.0 
1002.1 1007.7 1004.0 1019.0 1035.9 1054.7 1067.8 1077.2 1092.2 1109.1 1122.2 1122.2 1097.8 1075.3 1035.9 1011.5 1009.6 1017.1 1045.3 
1080.9 1124.1 1150.4 1159.7 1122.2 1075.3 1052.8 917.7 656.8 427.9 274.0 172.6 86.3 41.3 24.4 15.0 11.3 0.0 
1002.1 972.1 938.3 912.0 880.1 837.0 775.0 703.7 621.2 525.5 448.5 397.8 360.3 345.3 343.4 339.7 332.2 332.2 335.9 
339.7 330.3 302.1 270.2 228.9 191.4 152.0 116.4 90.1 73.2 58.2 43.2 31.9 22.5 16.9 11.3 7.5 0.0 
1002.1 942.1 882.0 801.3 720.6 623.0 504.8 412.9 352.8 319.0 304.0 294.6 287.1 279.6 274.0 266.5 260.8 249.6 238.3 
227.1 215.8 204.6 187.7 165.1 137.0 112.6 93.8 78.8 65.7 52.5 39.4 26.3 16.9 13.1 7.5 5.6 0.0 
1002.1 915.8 820.1 694.3 572.4 452.3 367.8 330.3 307.8 289.0 268.4 251.5 240.2 228.9 217.7 208.3 200.8 193.3 185.8 178.3 
167.0 155.8 146.4 135.1 122.0 107.0 92.0 76.9 61.9 43.2 30.0 20.6 15.0 7.5 5.6 3.8 0.0 
1002.1 897.0 758.2 615.5 465.4 369.7 334.0 313.4 294.6 270.2 245.8 225.2 208.3 195.2 185.8 176.4 167.0 157.6 152.0 146.4 144.5 
140.7 135.1 125.7 116.4 101.3 86.3 69.4 52.5 37.5 26.3 18.8 11.3 7.5 3.8 3.8 0.0 
1002.1 872.6 703.7 538.6 397.8 343.4 322.8 302.1 279.6 253.3 228.9 210.2 197.0 183.9 174.5 165.1 157.6 150.1 144.5 140.7 137.0 133.2 
127.6 120.1 110.7 101.3 88.2 75.1 61.9 48.8 39.4 30.0 18.8 5.6 3.8 3.8 0.0 
1002.1 867.0 685.0 491.7 371.6 335.9 319.0 298.4 272.1 247.7 223.3 206.4 189.5 178.3 170.8 163.3 153.9 148.3 140.7 138.9 135.1 131.4 
123.9 116.4 107.0 97.6 86.3 73.2 63.8 54.4 43.2 31.9 16.9 7.5 5.6 3.8 0.0 
1002.1 852.0 647.4 454.1 358.4 332.2 313.4 292.8 270.2 244.0 221.4 202.7 185.8 174.5 165.1 159.5 153.9 144.5 137.0 133.2 127.6 123.9 
118.2 108.8 97.6 82.6 69.4 60.1 50.7 41.3 33.8 22.5 9.4 7.5 5.6 3.8 0.0 
1002.1 842.6 634.3 439.1 354.7 330.3 311.5 290.9 268.4 244.0 219.6 198.9 180.2 168.9 161.4 155.8 150.1 138.9 133.2 129.5 125.7 122.0 
114.5 101.3 84.4 69.4 52.5 45.0 35.7 28.1 18.8 13.1 7.5 5.6 5.6 3.8 0.0 
1002.1 844.5 638.0 437.3 354.7 330.3 315.3 292.8 268.4 244.0 221.4 200.8 180.2 168.9 161.4 157.6 150.1 138.9 133.2 131.4 127.6 120.1 
112.6 99.5 84.4 67.6 50.7 41.3 33.8 26.3 18.8 11.3 7.5 5.6 3.8 1.9 0.0 
